What is it Wednesday?
Check out Viking's Instagram every other Wednesday to participate in our "What is it Wednesday" challenge. Can you correctly guess what product is featured based on a snippet and a hint? The first person to correctly guess the product can win some new Viking merch. Check out the products already featured and their answers below.

January 3, 2024
Hint: Has an orifice diameter specific to the fire extinguishing system
View Answer
Viking's Oxeo Nozzle



January 31, 2024
Hint: Used on Dry and Preaction systems
View Answer
Viking's Anti-Column Device (Model LD-1)

February 14, 2024
Hint: Used with fresh water
View Answer
Viking USP 3% Synthetic Fluorine Free Foam (SFFF) Concentrate



February 28, 2024
Hint: FM Approved for buildings up to 55 ft.
View Answer
Viking's VK514

March 13, 2024
Hint: Hydrocarbon fires
View Answer
VSF303 Multi-Spectrum IR Flame Detector



April 10, 2024
Hint: cULus Listed and FM Approved for agent and/or water-based extinguishing
View Answer
VFR-500 Multi-Hazard Release Control Panel





May 22, 2024
Hint: Horizontal Sidewall
View Answer
The VK962 Horizontal Sidewall Specific Application Window Sprinkler

June 5, 2024
Hint: Allows for hand-tightening
View Answer
InstaSeal® Welded Sprinkler Fitting



July 3, 2024
Hint: K25.2
View Answer
The VK595 - Extended Coverage Upright Sprinkler (CMDA/CMSA)







September 25, 2024
Hint: Protection
View Answer
Sprinkler Protection Cap or Clip



October 23, 2024
Hint: Standard Coverage
View Answer
VK1001 Standard Response Upright Sprinkler



November 6, 2024
Hint: Internal picture (spring not shown)
View Answer
J-1 Flow Control Valve

November 20, 2024
Hint: Operates with or without color video output
View Answer
VSF3001 Flame Detector



December 4, 2024
Hint: Ordinary
View Answer
155°F Glass Bulb