Skip to content

 

Trusted above all.™

UL Listed K28 Specific Application ESFR Glass Bulb VK5141 

Blank-02

Effectively maximize your storage capacity with the new Specific Application ESFR.

The new UL Listed VK5141 is a K28 glass bulb sprinkler, intended for facilities utilizing a wet system, that can allow for very narrow aisle widths. By using the new K28 Specific Application ESFR glass bulb sprinkler, customers can see aisle widths reduced to as narrow as 5 ft.! Plus, the VK5141 is available with cutting-edge Torque-Assist caps, which allow for the sprinkler to be compatible with revolutionary new InstaSeal® fittings. 

Advantages of the VK5141

  • 5 ft. aisle width

  • 175 psi max pressure

  • UL Listed

22257AM_VK5141_K28_ESFR_PD_QR_BR_200
  • 10 ft. sprinkler spacing

  • 48 ft. ceiling protection

  • 28.0 K-factor

There's more to see! Check out these great resources to learn more.

Review the available resources to make sure you know everything there is to know about our latest addition to our Specific Application EFSR line at Viking.

Sign up to stay informed on the VK5141