AFSA Convention, Exhibition, & Apprentice Competition
For over 100 years, the name Viking has represented global leadership in fire protection with quality products and innovation that save lives and other valuable assets. The Viking Group provides independent fire sprinkler contractors with integrated solutions for any fire protection challenge with the largest selection of fixed fire protection products and services. Viking will be exhibiting its latest products, including its innovative range of fire sprinkler systems, valves and associated system components.
Institutional Sprinklers
Our institutional sprinklers, like our VK426, are tamper-resistant sprinklers that are installed flush to the ceiling in places like mental health occupancies, correctional facilities or anywhere a likelihood of tampering with fire sprinklers by the occupants may exist.Window Sprinklers
Specific application window sprinklers, like the VK962, are designed to provide protection of interior or exterior windows or glazing by implementing a spray pattern that coats the surface of the glass with water, maintaining the 2-hour rating of the assembly.
Residential Sprinklers
Our robust residential sprinkler line has a wide variety of sprinklers including upright, pendent, horizontal sidewall, domed and flat plate concealed to protect residential spaces. Sprinklers like the VK495 can be used with cover plates to maintain the aesthetics of space while still offering complete protection.
Storage Sprinklers
Protect warehouse and storage occupancies with our UL and/or FM Approved options including CMDA, ESFR, intermediate level in-rack and CMSA and EC Storage sprinklers. See what advantages our sprinklers can get you, like our VK5141, allowing for aisle widths as narrow as 5 ft.!
Attic Sprinklers
Protect challenging areas like attic peaks with our attic sprinkler line-up. The VK684 Model V-BB provides a reduced response time due to its narrow ridge spacing of 6 ft and long throw pattern (up to 30 ft in each direction measured horizontally).ESFR Dry Pendent Sprinklers
FM Approved Dry ESFR Pendent Sprinkler have a solder link fusible element and are available in ordinary temperature ratings. Installed on wet systems only in an adjacent heated area.
ESFR Solder Link Pendent Sprinklers
UL Listed and/or FM Approved ESFR Pendents are solder link fusible element sprinklers available in in ordinary and intermediate temperature ratings and installed on wet pipe systems only.
VK595
The VK595 K25.2 is cULus Listed as a density/area storage sprinkler with a maximum coverage area of 14 x 14 ft, and is also FM Approved as a quick response, extended coverage sprinkler for both storage and non-storage applications.
VK598
The K25.2 VK598 Standard Response Upright Storage Sprinkler is FM approved for use in dry or preaction systems to protect Class I-III commodities with storage heights of up to 40 ft. warehouses as high as 45 ft. The VK598 can significantly reduce overall system costs in freezers and refrigerated warehouses, while also increasing racking flexibility and lowering the potential risk of damage to the system by warehouse operators.
Cold Storage Bracket
The Cold Storage Bracket securely affixes the sprinkler to the cooler or freezer ceiling, enabling flexible installation with a flex hose that
moves with the ceiling, preventing seal disruptions and eliminating rigid piping risks.
Sprinkler and Flexible Hose Assembly
The VK970, VK971 and VK972 are cULus Listed and are fully welded flexible hose assemblies with a pre-calibrated K-factor of 5.6 (80.6 metric). They do not require additional calculations or the use of equivalent length values when calculating hydraulic requirements for sprinkler systems.
InstaSeal® Technology
No tape, no dope, no wrench...no problem! With the latest InstaSeal® technology, the gasket effectively seals the connection upon sprinkler installation, eliminating the need for additional sealants like PTFE tape or thread sealant, which are typically used in traditional installations. The "Torque-Assist" cap not only simplifies the process but also allows for hand-tightening, removing the need for wrenches. This FM Approved and UL Listed product system is compatible with Viking's listed and/or approved sprinklers.
Sprinkler Selector
Optimized for use on a mobile device, the Sprinkler Selector allows you to quickly filter Viking’s comprehensive line of fire sprinklers by various criteria, including listings/approvals, occupancy hazard, orientation, K-factor, response type, temperature rating and finish.
Model VXD Data Center Upgradeable Pretrimmed Riser Assembly
The cULus Listed Data Center Upgradeable System is engineered to install as a dry system and be upgraded to a preaction system with minimal effort. Designed to meet the growing demand for dependable fire protection in data centers, this kit provides a clear upgrade path that meets these stringent requirements.
VXD Deluge Valve
The cULus Listed and FM Approved Viking Model VXD Deluge Valve is a flood valve with one moving mechanism. The Deluge Valve is used to control water flow in Deluge and Preaction sprinkler systems.
F1 Deluge Valve with Trim
The cULus Listed and FM Approved Viking Model F1 Deluge Valve is a quick opening, differential diaphragm, flood valve with one moving mechanism. The Deluge Valve is used to control water flow in Deluge and Preaction sprinkler systems.
VXR (PTR Trimmed) Dry Valve
cULus Listed and FM Approved Model VXR Dry Valve is an externally resettable, latching, differential valve used to separate the water supply from the dry pipe sprinkler system.
Buy American Act Sourcing Tool
Check out an extensive selection of products that are “domestic end products” under the Buy American Act provisions of the Federal Acquisition Regulation. We offer a comprehensive list of products, the contents of which are audited periodically, providing you with confidence in product compliance.
Valve & System Configurator
The Valve & System Configurator simplifies the complex process of identifying and ordering the proper valve and trim combination for virtually any fire protection challenge. Interactively build a complete system riser for Viking’s wet, dry, deluge and preaction systems.
Grate Nozzle
Model GN202 Grate Nozzles are designed to protect aircraft hangars and helipads. They are available with a 360°, 180°, or 90° discharge pattern and 26ʺ, 20ʺ and 555 mm widths to meet design requirements.
Foam Monitor
Monitors are fixed fire suppression discharge devices used in the application of firefighting water or foam solution to a specific area or risk.
Foam Tank
The bladder tank is a carbon steel pressure vessel containing an elastomeric bladder between the water and foam concentrate. The bladder permits water pressure to be transferred to the foam concentrate without the two fluids mixing together.
Oxeo Extinguishing System
Protecting damage-sensitive areas is simple with cULus Listed and FM Approved Oxeo Extinguishing System. Using inert gases argon and nitrogen, high-challenge applications such as data centers or server rooms are protected without the risk of secondary damage and with no environmental impact.
Oxeo System Estimator
Viking's Oxeo System Estimator allows users to quickly configure and size their Oxeo inert gas suppression system for estimation purposes.
vInert
Confidently design and calculate an argon or nitrogen Oxeo Extinguishing System using the intuitive tools available in both Revit® and the standalone desktop application.